32.18 NVM Block (Flash, Data Flash, NVM Configuration Rows) Electrical Specifications

Table 32-26. Flash NVM AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = AVDD = VDD 2.7V to 3.63V (unless otherwise stated)

Operating Temperature:

-40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
NVM_1FRETENFlash Data Retention20——YrsUnder all conditions less than Absolute Maximum Ratings specifications
NVM_3EPCell Endurance (Flash Erase and Write Operation)25000——Cycles
NVM_5FREADFlash Read0 Wait States——24MHzVDD = 2.7V to 3.63V
1 Wait States——32
NVM_7TFPWProgram Cycle Time Write Page(2)——2.5ms VDD = 3.3V
NVM_9TCEErase Chip——240ms
NVM_11TFERErase Row——6ms
Note:
  1. Maximum Flash operating frequencies are given in the table above, but are limited by the Embedded Flash access time when the processor is fetching code out of it. Theses tables provide the device maximum operating frequency defined by the RWS field of the NVMCTRL CTRLA register. This field defines the number of Wait states required to access the Embedded Flash Memory.
  2. For this Flash technology, a maximum number of eight consecutive writes is allowed per row. Once this number is reached, a row erase is mandatory.