32.4 Idle Power Specifications
| DC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = AVDD = VDD 2.7V to 3.63V (unless otherwise
stated) Operating Temperature: -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Clock/Freq | Typ. | Max. | Units | Conditions |
| IPWR_1 | IDD_IDLE(1) | MCU IDD in IDLE0 mode | DFLL 48 MHz | 1.28 | 2.05 | mA | AVDD = VDDIO = 3.3V XOSC32K at 32.768 kHz as reference of DFLL48M |
| IPWR_13 | MCU IDD in IDLE2 mode | DFLL 48 MHz | 0.76 | 1.50 | mA | AVDD = VDDIO = 3.3V XOSC32K at 32.768 kHz as reference of DFLL48M | |
|
Note:
| |||||||