32.11 OSC8M Electrical Specifications

Table 32-13. Internal 8 MHz RC Oscillator (OSC8M) AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = AVDD = VDD 2.7V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
OSC8M_1FOSC8MOSC8M Oscillator Frequency7.57—8.36MHz-40°C ≤ TA ≤ +125°C,

2.7V ≤ AVDD ≤ 3.63V

7.88—8.10MHz25°C, 3.3V
7.87—8.10MHz25°C,

2.7V ≤ AVDD ≤ 3.63V

OSC8M_5OSC8M_STOSC8M Oscillator Start-up Time—2.43.9µs—