32.5 Standby Power Specifications
| DC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = AVDD = VDD 2.7V to 3.63V (unless otherwise
stated) Operating Temperature: -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | VDDIO | Typ. | Max. | Units | Conditions |
| SPWR_1 | IDD_STANDBY(1) | MCU IDD in Standby mode XOSC32K running RTC running at 1 kHz | 3.3V | 2.47 | 442 | µA | XOSC32K running RTC running at 1
kHz(1)
SYSCTRL -> VREG.bit.RUNSTDBY = 0. |
| SPWR_29 | MCU IDD in Standby mode XOSC32K stopped RTC stopped | 3.3V | 1.35 | 438 | µA | XOSC32K stopped RTC
stopped SYSCTRL->VREG.bit.RUNSTDBY = 0. | |
|
Note:
| |||||||