32.2 General Operating Ratings and Thermal Conditions

Table 32-2. Operating Frequency vs. Voltage
Param. No.VDDIO, VDDIN, AVDD RangeTemp. Range (in °C)Max MCU FrequencyComments
DC_72.7 to 3.63V(1)-40°C to +125°C32 MHzExtended
Note:
  1. With BOD33 disabled. If the BOD33 is enabled, refer to the REG_47 parameter.
Table 32-3. MCU Thermal Operating Conditions
RatingSymbolMin.Typ.Max.Unit
Extended Temperature Range

Operating Ambient Temperature Range

Operating Junction Temperature Range

TA

TJ

-40

—

—125

145

°C

°C

Power Dissipation:
  • Internal Chip Power Dissipation: PINT = (VDDIO x (IDD –∑ IOHVDDIO)) + (VDDCORE x IDDCORE) + + (AVDD x (IDDANA - ∑ IOHAVDD)) + (VDDREG x IDDREG)
  • I/O Pin Power Dissipation: PI/O = ∑ ((VDDIO – VOHVDDIO) x IOHVDDIO) + ∑ (VOL x IOLVDDIO) + ∑ ((AVDD – VOHAVDD) x IOHAVDD) + ∑ (VOL x IOLAVDD)
PDPINT + PI/OW
Maximum Allowed Power DissipationPDMAX(TJ – TA)/θJAW
Table 32-4. Thermal Packaging Characteristics(1)
CharacteristicsSymbolTyp.Max.Unit
Thermal Resistance, 32-pin TQFP (7x7x1 mm) PackageθJA63.1—°C/W
Thermal Resistance, 48-pin TQFP (7x7x1 mm) PackageθJA62.7—°C/W
Thermal Resistance, 64-pin TQFP (10x10x1 mm) PackageθJA56.3—°C/W
Thermal Resistance, 32-pin VQFN (5x5x1 mm) PackageθJA40.9—°C/W
Thermal Resistance, 48-pin VQFN (7x7x0.9 mm) PackageθJA30.9—°C/W
Thermal Resistance, 64-pin VQFN (9x9x1 mm) PackageθJA31.4—°C/W
Note:
  1. Junction to ambient thermal resistance, Theta-JA (θJA) numbers are achieved by package simulations.