32.17 SPI Mode Electrical Specifications

Figure 32-2. SERCOM SPIx Host Module (CPHA = 0) Timing Diagrams
Figure 32-3. SERCOM SPIx Host Module (CPHA = 1) Timing Diagrams
Table 32-25. SERCOM SPI Module Host Mode Electrical Specifications (1)
AC CHARACTERISTICSStandard Operating Conditions: VDDIO=AVDD=VDD 2.7V to 3.63V (unless otherwise stated)

Operating temperature :

-40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristics(1)Min.Typ.Max.UnitsConditions
MSP_15TMISMISO Setup Time of Data Input to SCK51.7——ns—
Note:
  1. Assumes VDDIOx(min) and 30pF external load on all SPIx pins unless otherwise noted.
  2. NOTE2_TV is the client external device data output valid time from clock edge specification.