32.12 OSCULP32K Electrical Specifications

Table 32-14. Ultra-Low Power Internal 32 kHz RC Oscillator (OSCULP32K) AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = AVDD = VDD 2.7V to 3.63V (unless otherwise stated)

Operating Temperature:

-40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
ULPRC32K_3ULPRC32K_ACCAccuracy -25—25%-40°C ≤ TA ≤ +125°C ,

2.7V ≤ AVDD ≤ 3.63V

-7—7TA = 25°C, 3.3V
-8—8TA = 25 °C ,

2.7V ≤ AVDD ≤ 3.63V