32.9 Maximum Clock Frequencies Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = AVDD = VDD 2.7V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temp | |||
|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Max. | Units |
| FCLK_1 | fCPU | CPU clock frequency | 32 | MHz |
| FCLK_3 | fAHB | AHB clock frequency | 32 | MHz |
| FCLK_5 | fAPBn | APBA, APBB, APBC clock frequency | 32 | MHz |
| FCLK_6 | fGCLKGEN[0:7] | GCLK clock frequency output Undivided | 48 | MHz |
| GCLK clock frequency output Divided | 32 | MHz | ||
| FCLK_11 | fGCLK_DFLL48M_REF | DFLL 48M reference clock frequency | 33 | KHz |