TCPIP_SNMP_ClientGetNet Function
C
TCPIP_NET_HANDLE TCPIP_SNMP_ClientGetNet(
int * netIx,
TCPIP_NET_HANDLE hNet
);
Description
This function is used to get a network interface to transmit SNMP trap.
Preconditions
The SNMP module should be initialized.
Parameters
| Parameters | Description |
|---|---|
| netIx | Network index. |
| hNet | Network interface .If hNet is NULL, then a valid interface will be returned. |
Returns
TCPIP_NET_HANDLE
Success - Returns a valid interface.
Failure - No interface.
Remarks
None.