TCPIP_SNMPV3_TARGET_ENTRY_CONFIG Structure
C
typedef struct {
const char * secname;
STD_BASED_SNMP_SECURITY_MODEL mp_model;
STD_BASED_SNMP_SECURITY_MODEL sec_model;
STD_BASED_SNMPV3_SECURITY_LEVEL sec_level;
} TCPIP_SNMPV3_TARGET_ENTRY_CONFIG;
Description
Structure: SNMPV3_TARGET_ENTRY_CONFIG.
This structure is used to configure SNMP target details during runtime .
Remarks
None.