TCPIP_SNMP_NotifyIsReady Function
C
bool TCPIP_SNMP_NotifyIsReady(
IP_MULTI_ADDRESS* remoteHost,
SNMP_TRAP_IP_ADDRESS_TYPE eTrapMultiAddressType
);
Description
This function resolves given remoteHost IP address into MAC address using ARP module. If remoteHost is not available, this function would never return true. Application must implement time out logic to handle "remoteHost not available" situation.
Preconditions
TCPIP_SNMP_NotifyPrepare() is already called.
Parameters
| Parameters | Description |
|---|---|
| remoteHost | Pointer to remote Host IP address. |
| eTrapMultiAddressType | IPv4 and IPv6 address type. |
Returns
None.
Remarks
This would fail if there were not UDP socket to open.