TCPIP_SNMP_AuthTrapFlagSet Function
C
void TCPIP_SNMP_AuthTrapFlagSet(
bool sendTrap
);
Description
This function is used to set the authentication trap send flag and this is used only when user is trying to send authentication failure trap. Ex- sending a trap if community do not match to the global community table.
Preconditions
TCPIP_SNMP_Initialize() is already called.
Returns
None.
Remarks
None.