TCPIP_SNMPV3_TrapTypeGet Function
C
bool TCPIP_SNMPV3_TrapTypeGet();
Description
This function returns true if SNMP module is trying to send trap version v2 with SNMP version v3.
Preconditions
TCPIP_SNMP_Initialize() is already called.
Returns
True - SNMP3 will use trap version v2.
False - SNMP3 will use trap version v1.
Remarks
This function is used by the customer function.