TCPIP_SNMPv3_Notify Function
C
bool TCPIP_SNMPv3_Notify(
SNMP_ID var,
SNMP_VAL val,
SNMP_INDEX index,
uint8_t targetIndex,
SNMP_TRAP_IP_ADDRESS_TYPE eTrapMultiAddressType
);
Description
This function creates SNMPv3 trap PDU and sends it to previously specified remoteHost.
Preconditions
TRAP event is triggered.
Parameters
| Parameters | Description |
|---|---|
| var | SNMP var ID that is to be used in notification. |
| val | Value of var. Only value of uint8_t, uint16_t or uint32_t can be sent. |
| index | Index of var. If this var is a single,index would be 0, or else if this var Is a sequence, index could be any value from 0 to 127 targetIndex -index of the 'Snmpv3TrapConfigData' table's security user name for which the TRAP PDU message header to constructed. |
Returns
None.
Remarks
None.