STD_BASED_SNMP_SECURITY_MODEL Enumeration
C
typedef enum {
ANY_SECUTIRY_MODEL = 0x00,
SNMPV1_SECURITY_MODEL = 0X01,
SNMPV2C_SECURITY_MODEL = 0X02,
SNMPV3_USM_SECURITY_MODEL = 0X03
} STD_BASED_SNMP_SECURITY_MODEL;
Description
Enumeration: STD_BASED_SNMP_SECURITY_MODEL.
SNMP Security subsystem is applied to the transmission and reception of messages and to the processing of the contents of messages.
The zero value does not identify any particular security model.
Values between 1 and 255, inclusive, are reserved for standards-track Security Models and are managed by the Internet Assigned Numbers Authority (IANA).
Values greater than 255 are allocated to enterprise-specific Security Models. An enterprise specific securityModel value is defined to be: enterpriseID * 256 + security model within enterprise.
Members
| Members | Description |
|---|---|
| ANY_SECUTIRY_MODEL = 0x00 | Security Model Reserved for ANY. |
| SNMPV1_SECURITY_MODEL = 0X01 | Security Model reserved fro SNMP version 1. |
| SNMPV2C_SECURITY_MODEL = 0X02 | Community Security Model reserved for SNMP version 2. |
| SNMPV3_USM_SECURITY_MODEL = 0X03 | User based security model reserved for SNMP version 3. |
Remarks
None.