TCPIP_SNMP_TrapTimeGet Function
C
uint32_t TCPIP_SNMP_TrapTimeGet();
Description
This function returns a uint32_t time(snmpTrapTimer) which is used to time out a SNMP TRAP notification for a HOST. snmpTrapTimer is initialized when there is UDP client socket open either for a HOST IPv4 or IPv6 address.
Preconditions
TCPIP_SNMP_Initialize() is already called.
Returns
uint32_t time.
Remarks
None.