TCPIP_SNMP_ValidateTrapIntf Function
C
bool TCPIP_SNMP_ValidateTrapIntf(
TCPIP_NET_HANDLE pIf
);
Description
This function returns true if SNMP module trap interface is a valid interface.
Preconditions
TCPIP_SNMP_Initialize() is already called.
Parameters
| Parameters | Description |
|---|---|
| pif | Network interface. |
Returns
True - SNMP trap interface is valid.
False - SNMP trap interface is invalid.
Remarks
This function is used by the customer function.