TCPIP_SNMP_TRAPv2Notify Function
C
bool TCPIP_SNMP_TRAPv2Notify(
SNMP_ID var,
SNMP_VAL val,
SNMP_INDEX index,
SNMP_TRAP_IP_ADDRESS_TYPE eTrapMultiAddressType
);
Description
This function creates SNMP V2 Trap PDU and sends it to previously specified remoteHost.
SNMP V1 trap PDU: | PDU type | enterprise | agent addr | generic trap | specific trap | | time stamp | varbind list |
The v1 enterprise is mapped directly to SNMPv2TrapOID.0
SNMP V2 trap PDU: version (0 or 1) | community | SNMP PDU |PDU type | request id | error status |err index |varbinds
The first two variables (in varbind list) of snmpv2 are: sysUpTime.0 and SNMPv2TrapOID.0
Generic Trap OID is used as the varbind for authentication failure.
Preconditions
TCPIP_SNMP_NotifyIsReady() is already called and returned true.
Parameters
| Parameters | Description |
|---|---|
| var | SNMP var ID that is to be used in notification. |
| val | Value of var. Only value of uint8_t, uint16_t or uint32_t can be sent. |
| index | Index of var. If this var is a single,index would be 0, or else if this var Is a sequence, index could be any value from 0 to 127. |
| eTrapMultiAddressType | Trap address type. |
Remarks
This would fail if there were not UDP socket to open.