SNMP_NON_MIB_RECD_INFO Structure
C
typedef struct {
uint8_t oidstr[16];
uint8_t version;
} SNMP_NON_MIB_RECD_INFO;
Description
Structure: SNMP_NON_MIB_RECD_INFO
This structure is used to restrict access to static variables of SNMPv3 OIDs from SNMPv2c and SNMPv1 version.OID string length is restricted to 16.
Remarks
None.