TCPIP_HTTP_NET_ConnectionStatusSet Function
C
void TCPIP_HTTP_NET_ConnectionStatusSet(
TCPIP_HTTP_NET_CONN_HANDLE connHandle,
TCPIP_HTTP_NET_STATUS stat
);
Description
Allows write access to the HTTP status of the selected HTTP connection.
Preconditions
None.
Parameters
| Parameters | Description |
|---|---|
| connHandle | HTTP connection handle. |
| stat | new TCPIP_HTTP_NET_STATUS enumeration value. |
Returns
None.
Remarks
None.
Example
byteCount = TCPIP_HTTP_NET_ConnectionByteCountGet(connHandle);
int sktRxSize;
sktRxSize = TCPIP_HTTP_NET_ConnectionReadBufferSize(connHandle);
if(byteCount > sktRxSize)
{ // Configuration Failure
// 302 Redirect will be returned
TCPIP_HTTP_NET_ConnectionStatusSet(connHandle, TCPIP_HTTP_NET_STAT_REDIRECT);
}