TCPIP_HTTP_NET_ConnectionReadBufferSize Function
C
uint16_t TCPIP_HTTP_NET_ConnectionReadBufferSize(
TCPIP_HTTP_NET_CONN_HANDLE connHandle
);
Description
This function discards data from the connection RX buffer.
Preconditions
connHandle - a valid HTTP connection.
Parameters
| Parameters | Description |
|---|---|
| connHandle | Connection handle. |
Returns
The size of the connection RX buffer.
Remarks
None.