TCPIP_HTTP_NET_ConnectionReadIsReady Function
C
uint16_t TCPIP_HTTP_NET_ConnectionReadIsReady(
TCPIP_HTTP_NET_CONN_HANDLE connHandle
);
Description
This function determines how many bytes can be read from the connection RX buffer.
Preconditions
connHandle - a valid HTTP connection.
Parameters
| Parameters | Description |
|---|---|
| connHandle | Connection handle. |
Returns
The number of bytes available to be read from the connection RX buffer.
Remarks
When using an encrypted connection, the number of available unencrypted bytes may turn out to be different than what this function returns.