TCPIP_HTTP_NET_ConnectionStatusGet Function
C
TCPIP_HTTP_NET_STATUS TCPIP_HTTP_NET_ConnectionStatusGet(
TCPIP_HTTP_NET_CONN_HANDLE connHandle
);
Description
This function returns the current HTTP status of the selected HTTP connection.
Preconditions
None.
Parameters
| Parameters | Description |
|---|---|
| connHandle | HTTP connection handle. |
Returns
A TCPIP_HTTP_NET_STATUS value.
Remarks
None.
Example
TCPIP_HTTP_NET_STATUS currStat = TCPIP_HTTP_NET_ConnectionStatusGet(connHandle);