1.2.2.1.1.1.54 Scan filter policy
C
#define BLE_GAP_SCAN_FP_ACCEPT_ALL 0x00 #define BLE_GAP_SCAN_FP_ACCEPT_LIST 0x01 #define BLE_GAP_SCAN_FP_NOT_RESOLVED_DIRECTED 0x02 #define BLE_GAP_SCAN_FP_ACCEPT_LIST_NOT_RESOLVED_DIRECTED 0x03
Description
The definition of scanning filter policy.
Macro Definition
| Macro | Description |
|---|---|
| BLE_GAP_SCAN_FP_ACCEPT_ALL | Default setting. Accept all advertising except directed advertising packets not addressed to this device. |
| BLE_GAP_SCAN_FP_ACCEPT_LIST | Accept only advertisement packets from devices in the filter accept list. |
| BLE_GAP_SCAN_FP_NOT_RESOLVED_DIRECTED | Accept advertising packets like BLE_GAP_SCAN_FP_ACCEPT_ALL. Directed advertising PDUs where the TargetA is a resolvable private address that cannot be resolved are also accepted. Valid only for BLE_GAP_SetExtScanningParams. |
| BLE_GAP_SCAN_FP_ACCEPT_LIST_NOT_RESOLVED_DIRECTED | Accept advertising packets like BLE_GAP_SCAN_FP_ACCEPT_LIST. Directed advertising PDUs where the TargetA is a resolvable private address that cannot be resolved are also accepted. Valid only for BLE_GAP_SetExtScanningParams. |