1.2.2.1.1.1.51 Scan channel
C
#define BLE_GAP_SCAN_CHANNEL_37 0x01 #define BLE_GAP_SCAN_CHANNEL_38 0x02 #define BLE_GAP_SCAN_CHANNEL_39 0x04
Description
The definition of channel map bit field for scan.
Macro Definition
| Macro | Description |
|---|---|
| BLE_GAP_SCAN_CHANNEL_37 | Channel 37 for scan. |
| BLE_GAP_SCAN_CHANNEL_38 | Channel 38 for scan. |
| BLE_GAP_SCAN_CHANNEL_39 | Channel 39 for scan. |