24.5.25 Dead-Time Both Sides Buffer

Name: DTBOTHBUF
Offset: 0x1A
Reset: 0x00
Property: -

Bit 76543210 
 DTBOTHBUF[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – DTBOTHBUF[7:0] Dead-Time Both Sides Buffer

Writing to this memory location will simultaneously update the WEXn.DTHSBUF and WEXn.DTLSBUF registers.

This register is unused if Pattern Generation mode is enabled (PGM = ‘1’ in the Control A (WEXn.CTRLA) register).