24.5.12 Fault Output

Name: FAULTOUT
Offset: 0x0C
Reset: 0x00
Property: -

Bit 76543210 
 FAULTOUT7FAULTOUT6FAULTOUT5FAULTOUT4FAULTOUT3FAULTOUT2FAULTOUT1FAULTOUT0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – FAULTOUT Fault Output Value

This bit field defines the output value when a fault occurs if FAULTDRV is set to ‘1’. The bits have a one-to-one bit relation to waveform output. The register cannot be changed if fault protection is enabled (the FDACT bit field in the FAULTCTRL register is different from NONE).

The table below shows the available configuration for each bit n in this bit field:

ValueDescription
0 Waveform output value for Pin n (Pxn) is driven low
1 Waveform output value for Pin n (Pxn) is driven high