Control A
Control B
Control C
Event Control A
Event Control B
Event Control C
Buffer Valid Control
Blanking Control
Blanking Time
Fault Control
Fault Drive
Fault Output
Interrupt Control
Interrupt Flags
Status
Dead-Time Low Side
Dead-Time High Side
Dead-Time Both Sides
DTI Swap
Pattern Generation Mode Override
Pattern Generation Mode Output
Output Override Enable
Dead-Time Low Side Buffer
Dead-Time High Side Buffer
Dead-Time Both Sides Buffer
DTI Swap Buffer
Pattern Generation Mode Override Buffer
Pattern Generation Mode Output Buffer
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.