24.5.2 Control B
Name: | CTRLB |
Offset: | 0x01 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
UPDSRC[1:0] | |||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bits 1:0 – UPDSRC[1:0] Update Source
UPDATE
condition used by Dead-Time, Swap and Pattern
Generation units to update their register content from the buffers.Value | Name | Description |
---|---|---|
0x0 | TCE0 | Timer/Counter
type E for PWM UPDATE condition |
0x1 | - | Reserved |
0x2 | - | Reserved |
0x3 | SW | Only the software
UPDATE command can be used to obtain an UPDATE
condition |