24.5.21 Pattern Generation Mode Output

Name: PGMOUT
Offset: 0x15
Reset: 0x00
Property: -

Bit 76543210 
 PGMOUT7PGMOUT6PGMOUT5PGMOUT4PGMOUT3PGMOUT2PGMOUT1PGMOUT0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – PGMOUT Pattern Generation Mode Output

This register holds the Override Value to take effect when the WEX is in Pattern Generation mode.

The table below shows the available configuration for each bit n in this bit field:

ValueDescription
0 Waveform output value for Pin n (Pxn) is driven low
1 Waveform output value for Pin n (Pxn) is driven high