24.5.27 Pattern Generation Mode Override Buffer

Name: PGMOVRBUF
Offset: 0x1C
Reset: 0x00
Property: -

Bit 76543210 
 PGMOVRBUF7PGMOVRBUF6PGMOVRBUF5PGMOVRBUF4PGMOVRBUF3PGMOVRBUF2PGMOVRBUF1PGMOVRBUF0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – PGMOVRBUF Pattern Generation Mode Override Buffer

This register is the buffer for the Pattern Generation Mode Override (WEXn.PGMOVR) register. If using double-buffering, the valid content in this register is copied to the WEXn.PGMOVR register on an UPDATE condition.

This register is used only when enabling Pattern Generation mode (PGM = ‘1’ in the Control A (WEXn.CTRLA) register).

The table below shows the available configuration for each bit n in this bit field:

ValueDescription
0 The pin n (Pxn) output is not overwritten
1 The pin n (Pxn) output is overwritten with the value in the PGMOUTBUF register