This bit is set if a
blanking condition is active. Blanking is triggered either by software or
hardware.
Value
Name
Description
0x0
OFF
Blanking off
0x1
ON
Blanking active
Bit 4 – FDSEVC Fault Detection State Event C
This status bit contains
the current fault detection state for event input C.
Bit 3 – FDSEVB Fault Detection State Event B
This status bit contains
the current fault detection state for event input B.
Bit 2 – FDSEVA Fault Detection State Event A
This status bit contains
the current fault detection state for event input A.
Bit 0 – FDSTATE Fault Detection State
This status bit is set to
‘1’ when any Fault detect condition is detected, i.e., when an event is
detected on one of the event channels, software triggered fault or fault on break. This flag
is cleared by writing the FAULTCLR command (CMD[2:0]) bit field to CTRLC. When operating in
Cycle-by-Cycle Fault detection mode, the state is cleared on the first update after the
Fault condition is no longer present.
Value
Name
Description
0x0
NORMAL
Normal state
0x1
FAULT
Fault state
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.