24.5.24 Dead-Time High Side Buffer

Name: DTHSBUF
Offset: 0x19
Reset: 0x00
Property: -

Bit 76543210 
 DTHSBUF[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – DTHSBUF[7:0] Dead-Time High Side Buffer

This register is the buffer for the WEXn.DTHS register. If using double-buffering, the valid content in this register is copied to the WEXn.DTHS register on an UPDATE condition.

This register is unused if Pattern Generation mode is enabled (PGM = ‘1’ in the Control A (WEXn.CTRLA) register).