24.5.14 Interrupt Flags
Name: | INTFLAGS |
Offset: | 0x0E |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | FDFEVC | FDFEVB | FDFEVA | | FAULTDET | |
Access | | | | R/W | R/W | R/W | | R/W | |
Reset | | | | 0 | 0 | 0 | | 0 | |
Bit 4 – FDFEVC Fault Detection Flag Event Input C
This bit is set on a fault
detection on Event input C. The bit is cleared by writing a ‘1
’ to its
location.
Bit 3 – FDFEVB Fault Detection Flag Event Input B
This bit is set on a fault
detection on Event input B. The bit is cleared by writing a ‘1
’ to its
location.
Bit 2 – FDFEVA Fault Detection Flag Event Input A
This bit is set on a fault
detection on Event input A. The bit is cleared by writing a ‘1
’ to its
location.
Bit 0 – FAULTDET Fault Detection Interrupt Flag
This bit is set on a
positive edge of fault detection. The bit is cleared by writing a ‘1
’ to
its location.