24.5.28 Pattern Generation Mode Output Buffer

Name: PGMOUTBUF
Offset: 0x1D
Reset: 0x00
Property: -

Bit 76543210 
 PGMOUTBUF7PGMOUTBUF6PGMOUTBUF5PGMOUTBUF4PGMOUTBUF3PGMOUTBUF2PGMOUTBUF1PGMOUTBUF0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – PGMOUTBUF Pattern Generation Mode Output Buffer

This register is the buffer for the Pattern Generation Mode Output (WEXn.PGMOUT) register. If using double-buffering, the valid content in this register is copied to the WEXn.PGMOUT register on an UPDATE condition.

This register is used only when enabling Pattern Generation mode (PGM = ‘1’ in the Control A (WEXn.CTRLA) register).

The table below shows the available configuration for each bit n in this bit field:

ValueDescription
0 Waveform output value for Pin n (Pxn) is driven low
1 Waveform output value for Pin n (Pxn) is driven high