24.5.19 DTI Swap

Name: SWAP
Offset: 0x13
Reset: 0x00
Property: -

Bit 76543210 
     SWAP3SWAP2SWAP1SWAP0 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 0, 1, 2, 3 – SWAP Swap DTI Output Pairs

Setting bits in this bit field enables an output swap of DTI output [2n] and [2n+1]. DTInEN settings will not affect the swap operation.

The table below shows the available configuration for each SWAPn bit.

ValueDescription
0 No swap - waveform output remains unchanged
1 Swap waveform output pins High and Low for Pair n