24.5.20 Pattern Generation Mode Override

Name: PGMOVR
Offset: 0x14
Reset: 0x00
Property: -

Bit 76543210 
 PGMOVR7PGMOVR6PGMOVR5PGMOVR4PGMOVR3PGMOVR2PGMOVR1PGMOVR0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – PGMOVR Pattern Generation Mode Override

This register holds override enable PGM. If a bit is set to ‘1’, the corresponding bit in PGMOUT specifies the value that will override the output from the SWAP unit.

The table below shows the available configuration for each bit n in this bit field:

ValueDescription
0 The pin n (Pxn) output is not overwritten
1 The pin n (Pxn) output is overwritten with the value in the PGMOUT register