24.5.18 Dead-Time Both Sides

Name: DTBOTH
Offset: 0x12
Reset: 0x00
Property: -

Bit 76543210 
 DTBOTH[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – DTBOTH[7:0] Dead-Time Both Side

Writing to this register will simultaneously update the DTHS and DTLS registers.