This bit field controls
the sampling of the digital filter. Events will be passed through only when the event source
has been active and sampled with the same level for the number of peripheral clock cycles
defined by the FILTER[2:0] bit field.
Value
Name
Description
0x0
ZERO
No digital
filter
0x1
SAMPLE1
One
sample
0x2
SAMPLE2
Two
samples
0x3
SAMPLE3
Three
samples
0x4
SAMPLE4
Four
samples
0x5
SAMPLE5
Five
samples
0x6
SAMPLE6
Six
samples
0x7
SAMPLE7
Seven
samples
Bit 1 – BLANK Fault Event Blanking
Enable
This bit enables Blanking
on event input B.
Bit 0 – FAULTEI Fault Event Input
Enable
This bit enables event
input B as a trigger for a Fault condition.
Note: Fault event inputs are not taken into account before
Timer/Counting driving a waveform is enabled.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.