24.5.26 DTI Swap Buffer

Name: SWAPBUF
Offset: 0x1B
Reset: 0x00
Property: -

Bit 76543210 
     SWAPBUF3SWAPBUF2SWAPBUF1SWAPBUF0 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 0, 1, 2, 3 – SWAPBUF Swap DTI Output Pairs Buffer

This bit field is the buffer value for the Swap DTI Output Pairs (SWAPn) bits. If using double-buffering, the valid content in this register is copied to the DTI Swap (WEXn.SWAP) register on an UPDATE condition.

The table below shows the available configuration for each SWAPBUFn bit.

ValueDescription
0 No swap - waveform output remains unchanged
1 Swap waveform output pins High and Low for Pair n