24.5.4 Event Control A

Name: EVCTRLA
Offset: 0x04
Reset: 0x00
Property: -

Bit 76543210 
    FILTER[2:0]BLANKFAULTEI 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:2 – FILTER[2:0] Fault Event Filter Enable

This bit field controls the sampling of the digital filter. Events will be passed through only when the event source has been active and sampled with the same level for the number of peripheral clock cycles defined by the FILTER[2:0] bit field.
ValueNameDescription
0x0 ZERO No digital filter
0x1 SAMPLE1 One sample
0x2 SAMPLE2 Two samples
0x3 SAMPLE3 Three samples
0x4 SAMPLE4 Four samples
0x5 SAMPLE5 Five samples
0x6 SAMPLE6 Six samples
0x7 SAMPLE7 Seven samples

Bit 1 – BLANK Fault Event Blanking Enable

This bit enables Blanking on event input A.

Bit 0 – FAULTEI Fault Event Input Enable

This bit enables event input A as a trigger for a Fault condition.
Note: Fault event inputs are not taken into account before Timer/Counting driving a waveform is enabled.