24.5.8 Blanking Control

Name: BLANKCTRL
Offset: 0x08
Reset: 0x00
Property: -

Bit 76543210 
  BLANKPRESC[1:0]BLANKTRIG[4:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 6:5 – BLANKPRESC[1:0] Blanking Prescaler

ValueNameDescription
0x0DIV1No prescaling
0x1DIV4Divide CLK_PER by 4
0x2DIV16Divide CLK_PER by 16
0x3DIV64Divide CLK_PER by 64

Bits 4:0 – BLANKTRIG[4:0] Blanking Trigger

ValueNameDescription
0x0NONENo HW blanking trigger. SW blanking only
0x4TCE0UPDTCE0 Update Condition
0x8TCE0CMP0TCE0 Compare 0
0xCTCE0CMP1TCE0 Compare 1
0x10TCE0CMP2TCE0 Compare 2
0x14TCE0CMP3TCE0 Compare 3
Note:

Any write to the Blanking Control (WEXn.BLANKCTRL) register will clear the blanking counter. Blanking will then restart at the next trigger.