24.5.13 Interrupt Control
Name: | INTCTRL |
Offset: | 0x0D |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FAULTDET | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – FAULTDET Fault Detection Interrupt Enable
1
’ enables a fault detection interrupt. There is no dependency on the
TCE0 interrupt.