1.3.8 XCVR Interface
(Ask a Question)The transceiver I/O available in the PolarFire SoC devices are dedicated for high-speed serial communication protocols. Unused XCVR pin recommendations are detailed in the associated Package Pin assignment table at the following link: www.microchip.com/en-us/products/fpgas-and-plds/fpgas/polarfire-fpgas/polarfire-mid-range-fpgas#packaging. TX or RX pins do not have an internal pull-up.
For more information about unused conditions and power sequence, see PolarFire SoC FPGA Board Design Guidelines User Guide.
The following table lists the XCVR Interface pins and descriptions.
| Name | Direction | Description |
|---|---|---|
| XCVR_xy_REFCLK_P | Input | Differential serial reference
clock. xy - location x - transceiver number (0, 1, 2, 3) y - lane number (0, 1, 2, 3) |
| XCVR_xy_REFCLK_N | ||
| XCVR_x_TXy_P | Output | Differential serial transmit
pins. x - transceiver number (0, 1, 2, 3) y - lane number (0, 1, 2, 3) |
| XCVR_x_TXy_N | ||
| XCVR_x_RXy_P | Input | Differential serial receive
pins. x - transceiver number (0, 1, 2, 3) y - lane number (0, 1, 2, 3) |
| XCVR_x_RXy_N |