38.7.15 CVD Transmit Index 3 Configuration

Name: CVDTX3
Offset: 0x0CC
Reset: 0x00000000
Property: -

Bit 3130292827262524 
   TXOUT15[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 2322212019181716 
   TXOUT14[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 15141312111098 
   TXOUT13[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
   TXOUT12[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 29:24 – TXOUT15[5:0] CVDT channel to use for TX Index 15

Bits 21:16 – TXOUT14[5:0] CVDT channel to use for TX Index 14

Bits 13:8 – TXOUT13[5:0] CVDT channel to use for TX Index 13

Bits 5:0 – TXOUT12[5:0] CVDT channel to use for TX Index 12