38.7.14 CVD Transmit Index 2 Configuration

Name: CVDTX2
Offset: 0x0C8
Reset: 0x00000000
Property: -

Bit 3130292827262524 
   TXOUT11[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 2322212019181716 
   TXOUT10[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 15141312111098 
   TXOUT9[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
   TXOUT8[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 29:24 – TXOUT11[5:0] CVDT channel to use for TX Index 11

Bits 21:16 – TXOUT10[5:0] CVDT channel to use for TX Index 10

Bits 13:8 – TXOUT9[5:0] CVDT channel to use for TX Index 9

Bits 5:0 – TXOUT8[5:0] CVDT channel to use for TX Index 8