Bits 29:24 – RXAN16[5:0] ANx/CVDR channel to
use for RX Index 16
Bits 21:16 – RXAN15[5:0] ANx/CVDR channel to
use for RX Index 15
Bits 13:8 – RXAN14[5:0] ANx/CVDR channel to
use for RX Index 14
Bits 5:0 – RXAN13[5:0] ANx/CVDR channel to
use for RX Index 13
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.