Bits 29:24 – TXOUT7[5:0] CVDT channel to use
for TX Index 7
Bits 21:16 – TXOUT6[5:0] CVDT channel to use
for TX Index 6
Bits 13:8 – TXOUT5[5:0] CVDT channel to use
for TX Index 5
Bits 5:0 – TXOUT4[5:0] CVDT channel to use
for TX Index 4
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.