38.7.12 CVD Transmit Index 0 Configuration

Name: CVDTX0
Offset: 0x0C0
Reset: 0x00000000
Property: -

Bit 3130292827262524 
   TXOUT3[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 2322212019181716 
   TXOUT2[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 15141312111098 
   TXOUT1[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
   TXOUT0[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 29:24 – TXOUT3[5:0] CVDT channel to use for TX Index 3

Bits 21:16 – TXOUT2[5:0] CVDT channel to use for TX Index 2

Bits 13:8 – TXOUT1[5:0] CVDT channel to use for TX Index 1

Bits 5:0 – TXOUT0[5:0] CVDT channel to use for TX Index 0