38.7.24 CVD Scan Descriptor 1 Time
2
| Name: | CVDSD1T2 |
| Offset: | 0x11C |
| Reset: | 0x00000000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | SD1CHNTIME[6:0] | |
| Access | | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | SD1OVRTIME[6:0] | |
| Access | | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | | SD1POLTIME[6:0] | |
| Access | | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | SD1CONTIME[6:0] | |
| Access | | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 30:24 – SD1CHNTIME[6:0] Scan Descriptor
Channel Time
Controls the number
of cycles the state machine waits in the RXCHAN or TXCHAN state before moving to the
next RX/TX pair.
Bits 22:16 – SD1OVRTIME[6:0] Scan Descriptor
Oversample Time
Controls the number of cycles
the state machine waits in the OVERSAMP state before taking the next oversampling
measurement of an RX/TX pair.
Bits 14:8 – SD1POLTIME[6:0] Scan Descriptor
Polarity Time
Controls the number of cycles
the state machine waits in the POLARITY state before taking the second polarity
measurement of an RX/TX pair.
Bits 6:0 – SD1CONTIME[6:0] Scan Descriptor
Convert Time
Controls the number of cycles
the state machine waits in the CONVERT state for the ADC sample data. User must
ensure that the ADC asserts End-of-Convert (EOC) before the CONVERT state timer
expires.